(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
An iron embedded-type nut for wood working that is comprised of an integrated screw part, hook, and flange part. For use when the male screw cannot be formed in the other members, and when there is a low strength and the wood screw cannot obtain enough strength to tighten.
[Features]
· Can form screw holes even just by opening holes in the hook and punching T-nuts that include hooks in cases were screwing materials (wood, resin, etc.) that cannot cut screws.
Part Number |
---|
H-M4 |
H-M4-3W |
H-M5 |
H-M5-3W |
H-M6 |
H-M6-3W |
H-M8 |
H-M8-3W |
H-M10 |
H-M10-3W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Surface Treatment | Surface Treatment (Details) | Pitch/(Ridge Number) | Full length (A) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 16.04 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | Polishing | Polished | 0.7 | 15 | ||
₹ 18.04 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | Trivalent Chromate | Zinc Plating Trivalent Chromate | 0.7 | 15 | ||
₹ 16.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | Polishing | Polished | 0.8 | 17 | ||
₹ 19.36 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | Trivalent Chromate | Zinc Plating Trivalent Chromate | 0.8 | 17 | ||
₹ 17.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | Polishing | Polished | 1 | 19 | ||
₹ 19.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | Trivalent Chromate | Zinc Plating Trivalent Chromate | 1 | 19 | ||
₹ 26.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 8 | Polishing | Polished | 1.25 | 22.2 | |
₹ 23.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | Trivalent Chromate | Zinc Plating Trivalent Chromate | 1.25 | 22.2 | ||
₹ 25.24 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | Polishing | Polished | 1.5 | 25.5 | ||
₹ 32.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | Trivalent Chromate | Zinc Plating Trivalent Chromate | 1.5 | 25.5 |
Part Number |
---|
Loading...
Material | Steel | Screw Thread Types | Metric coarse | Application / Functions | Recessed |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy