• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

High-Power Joint Threaded Socket

High-Power Joint Threaded Socket

[Features]
· Can be easily connected by cutting the pipe and tightening the nut.
· Since the high power joint has no lock ring and has a structure where the rubber packing is pressed against an outer surface of the pipe, it can allow slight extension and contraction (separate retainer required)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KHPFS-15A-EF
KHPFS-15A-W
KHPFS-20A-EF
KHPFS-20A-W
KHPFS-25A-EF
KHPFS-25A-W
KHPFS-32A-EF
KHPFS-32A-W
KHPFS-40A-EF
KHPFS-40A-W
KHPFS-50A-EF
KHPFS-50A-W
KHPMS-15A-EF
KHPMS-15A-W
KHPMS-20A-EF
KHPMS-20A-W
KHPMS-25A-EF
KHPMS-25A-W
KHPMS-32A-EF
KHPMS-32A-W
KHPMS-40A-EF
KHPMS-40A-W
KHPMS-50A-EF
KHPMS-50A-W
KHPMS-65A-EF
KHPMS-65A-W
KHPMS-80A-EF
KHPMS-80A-W
Part NumberVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Connection Thread Type Nominal of Thread Surface Treatment
65 Day(s) or more 151/221.7Rc1/2B(15A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 151/221.7Rc1/2B(15A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 203/427.2Rc3/4B(20A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 203/427.2Rc3/4B(20A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 25134Rc1B(25A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 25134Rc1B(25A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 321 1/442.7Rc1 1/4B(32A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 321 1/442.7Rc1 1/4B(32A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 401 1/248.6Rc1 1/2B(40A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 401 1/248.6Rc1 1/2B(40A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 50260.5Rc2B(50A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 50260.5Rc2B(50A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 151/221.7R1/2B(15A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 151/221.7R1/2B(15A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 203/427.2R3/4B(20A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 203/427.2R3/4B(20A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 25134R1B(25A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 25134R1B(25A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 321 1/442.7R1 1/4B(32A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 321 1/442.7R1 1/4B(32A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 401 1/248.6R1 1/2B(40A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 401 1/248.6R1 1/2B(40A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 50260.5R2B(50A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 50260.5R2B(50A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 652 1/276.30R2 1/2B(65A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 652 1/276.30R2 1/2B(65A)Hot zinc plating (part numbers /-W)
65 Day(s) or more 80389.10R3B(80A)Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 80389.10R3B(80A)Hot zinc plating (part numbers /-W)

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)