• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

High Power Lock Long Socket

High Power Lock Long Socket

The mechanical fitting can be easily connected by cutting the pipe and tightening the nut. The edges of the ring of the high-power lock engage with the pipe for a strong connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SLHP3S-15A-EF
SLHP3S-15A-W
SLHP3S-20A-EF
SLHP3S-20A-W
SLHP3S-25A-EF
SLHP3S-25A-W
SLHP3S-32A-EF
SLHP3S-32A-W
SLHP3S-40A-EF
SLHP3S-40A-W
SLHP3S-50A-EF
SLHP3S-50A-W
Part NumberVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment
8 Day(s) or more 151/221.7Epoxy Resin (Model number symbol /-EF)
8 Day(s) or more 151/221.7Hot zinc plating (part numbers /-W)
8 Day(s) or more 203/427.2Epoxy Resin (Model number symbol /-EF)
8 Day(s) or more 203/427.2Hot zinc plating (part numbers /-W)
8 Day(s) or more 25134Epoxy Resin (Model number symbol /-EF)
8 Day(s) or more 25134Hot zinc plating (part numbers /-W)
8 Day(s) or more 321 1/442.7Epoxy Resin (Model number symbol /-EF)
8 Day(s) or more 321 1/442.7Hot zinc plating (part numbers /-W)
8 Day(s) or more 401 1/248.6Epoxy Resin (Model number symbol /-EF)
8 Day(s) or more 401 1/248.6Hot zinc plating (part numbers /-W)
8 Day(s) or more 50260.5Epoxy Resin (Model number symbol /-EF)
8 Day(s) or more 50260.5Hot zinc plating (part numbers /-W)

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC / Polyethylene
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)