High Power Lock 45°, Elbow

High Power Lock 45°, Elbow

Because of its mechanical fitting, the union can be connected easily by cutting the pipe and tightening the nut. The edges of the lock ring of the high power lock engage with the pipe to provide a strong connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SLHPL45-40A-EF
SLHPL45-40A-W
SLHPL45-50A-EF
SLHPL45-50A-W
Part NumberVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment
65 Day(s) or more 401 1/248.6Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 401 1/248.6Hot zinc plating (part numbers /-W)
65 Day(s) or more 50260.5Epoxy Resin (Model number symbol /-EF)
65 Day(s) or more 50260.5Hot zinc plating (part numbers /-W)

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC / Polyethylene
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)