(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
We classified disc springs with a shaft diameter of the inner guide of 3 mm to 125 mm into 34 types with reference to JIS B 2706 (Disc springs) and JIS B 0901 (Diameter of shafts). We then standardized 136 sizes in total by introducing two outer diameters and two plate thicknesses into these 34 types of applied shaft diameters.
Part Number |
---|
MDS40-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applied Load | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Free Height Ho (mm) | Load (for 0.25h) (N) | Load (for 0.50h) (N) | Load (for 0.75h) (N) | Plate Thickness t (mm) | Effective Height h (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,228.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Heavy Load | 80 | 41 | 6.7 | 13300 | 25600 | 37500 | 5 | 1.7 | Low Quantity (can be purchased from one) |
Loading...
Material | S60C–S70C, SK85, SUP10 |
---|
Please check the type/dimensions/specifications of the part MDS40-2 in the MDS Disc Spring series.
Part Number |
---|
MDS100-2 |
MDS11-1 |
MDS11-2 |
MDS40-4 |
MDS45-2 |
MDS5-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applied Load | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Free Height Ho (mm) | Load (for 0.25h) (N) | Load (for 0.50h) (N) | Load (for 0.75h) (N) | Plate Thickness t (mm) | Effective Height h (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,985.60 | 1 Piece(s) | 6 Day(s) or more | 10 | Heavy Load | 200 | 102 | 16.2 | 71700 | 139000 | 203000 | 12 | 4.2 | Low Quantity (can be purchased from one) | ||
₹ 23.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | Light Load | 22.5 | 11.2 | 1.45 | 326 | 582 | 766 | 0.8 | 0.65 | Low Quantity (can be purchased from one) | |
₹ 26.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | Heavy Load | 22.5 | 11.2 | 1.7 | 692 | 1280 | 1870 | 1.2 | 0.5 | Low Quantity (can be purchased from one) | |
₹ 1,260.82 | 1 Piece(s) | 6 Day(s) or more | 10 | Heavy Load | 100 | 41 | 7.75 | 13300 | 24800 | 34800 | 5 | 2.75 | Low Quantity (can be purchased from one) | ||
₹ 1,522.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | Heavy Load | 90 | 46 | 7 | 12400 | 23800 | 34500 | 5 | 2 | Low Quantity (can be purchased from one) | |
₹ 7.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | Light Load | 10 | 5.2 | 0.7 | 101 | 170 | 232 | 0.4 | 0.3 | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy