(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MDS Disc Spring【1-1,000 Pieces Per Package】 (Part Number)

MDS Disc Spring
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

We classified disc springs with a shaft diameter of the inner guide of 3 mm to 125 mm into 34 types with reference to JIS B 2706 (Disc springs) and JIS B 0901 (Diameter of shafts). We then standardized 136 sizes in total by introducing two outer diameters and two plate thicknesses into these 34 types of applied shaft diameters.

 
Part Number
MDS63-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplied Load Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Load (for 0.25h)
(N)
Load (for 0.50h)
(N)
Load (for 0.75h)
(N)
Plate Thickness t
(mm)
Effective Height h
(mm)
Sales Unit

₹ 3,721.25

1 Piece(s) 6 Day(s) or more 10Heavy Load150641234800655009330084Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material S60C–S70C, SK85, SUP10

Please check the type/dimensions/specifications of the part MDS63-4 in the MDS Disc Spring series.

Product variants

Part Number
MDS100-2
MDS11-1
MDS11-2
MDS65-1
MDS65-2
MDS7-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplied Load Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Load (for 0.25h)
(N)
Load (for 0.50h)
(N)
Load (for 0.75h)
(N)
Plate Thickness t
(mm)
Effective Height h
(mm)
Sales Unit

₹ 8,985.60

1 Piece(s) 6 Day(s) or more 10Heavy Load20010216.271700139000203000124.2Low Quantity (can be purchased from one)

₹ 23.00

1 Piece(s)Available 5 Day(s) or more 10Light Load22.511.21.453265827660.80.65Low Quantity (can be purchased from one)

₹ 26.00

1 Piece(s)Available 5 Day(s) or more 10Heavy Load22.511.21.7692128018701.20.5Low Quantity (can be purchased from one)

₹ 2,648.00

1 Piece(s) 6 Day(s) or more 10Light Load125668.91650030200421005.53.4Low Quantity (can be purchased from one)

₹ 3,271.20

1 Piece(s) 6 Day(s) or more 10Heavy Load1256610.533200643009470082.5Low Quantity (can be purchased from one)

₹ 19.58

1 Piece(s) 5 Day(s) or more 10Light Load147.20.91362383160.50.4Low Quantity (can be purchased from one)