(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JIS Toothed Lock Washer【1-60,000 Pieces Per Package】 (Part Number)

JIS Toothed Lock Washer
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
·Internal Teeth Profile: It is used in inconvenient places such as set screws where teeth appear.
·Outside Tooth Profile: It is used in places where more loosening prevention than the internal tooth profile is required.

Part Number
TWA-14-3W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Type Toothed Washer

₹ 10.00

1 Piece(s) Available 5 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate14.523141Low Quantity (can be purchased from one)Temper color-[S50C] S50C to S70CInternal Teeth Profile

Loading...

  1. 1
 

Basic Information

Type Toothed Washer Type (Application) Loosening prevention

Please check the type/dimensions/specifications of the part TWA-14-3W in the JIS Toothed Lock Washer series.

Product variants

Part Number
TWA-10-N
TWA-12-3W
TWA-12-N
TWA-16-3W
TWA-18-3W
TWA-18-N
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Type Toothed Washer

₹ 9,204.80

1,800 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelNickel Plating10.518100.9Box/packageTemper color-[S50C] S50C to S70CInternal Teeth Profile

₹ 10.22

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent White12.521121Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White-[S50C] S50C to S70CInternal Teeth Profile

₹ 7,667.20

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelNickel Plating12.521121Box/packageTemper color-[S50C] S50C to S70CInternal Teeth Profile

₹ 15.00

1 Piece(s)Available 5 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate16.526161.2Low Quantity (can be purchased from one)Temper color-[S50C] S50C to S70CInternal Teeth Profile

₹ 21.00

1 Piece(s)Available 5 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate1929181.2Low Quantity (can be purchased from one)Temper color-[S50C] S50C to S70CInternal Teeth Profile

₹ 12,387.20

500 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelNickel Plating1929181.2Box/packageTemper color-[S50C] S50C to S70CInternal Teeth Profile