(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

JIS Spring Lock Washer【1-50,000 Pieces Per Package】 (Part Number)

JIS Spring Lock Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Type (application)] Spring Washer
[Type] Spring Washer
[Type]Spring Washer, standard load
[Type]No. 2 (for medium load)
[Materials] Steel, Stainless steel
[Surface treatment] Anti-rust Oil Only, Trivalent Chromate, Chromate, Nickel Plating, Temper Color
[Inner diameter d (mm)] 2.1 2.4 2.7 3.1 4.1 5.1 6.1 6.5 8.2 10.2 11.4 12.2 13 14.2 16.2 18.2 20.2 22.5 24.5
[Nominal Thread (M)] 2 2.3 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24
[Nominal Thread (inch)] 1/4 7/16 1/2
[Thickness t (mm)] 0.5 0.6 0.7 1 1.3 1.5

Part Number
SW2-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 1,900.80

1 Pack(s)

1,500 Pieces Per Package

5 Day(s) or more 10[Steel] Steel[Not Provided] Anti-rust Oil Only8.215.482Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

Loading...

  1. 1
 

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard
Load Type No. 2 (Medium Load)

Please check the type/dimensions/specifications of the part SW2-8 in the JIS Spring Lock Washer series.

Product variants

Part Number
SW2-10
SW2-10-3W
SW2-10-SUS
SW2-12
SW2-8-3W
SW2-8-SUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

₹ 1,940.80

900 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Anti-rust Oil Only10.218.4102.5Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

₹ 2,609.60

900 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate10.218.4102.5Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

₹ 6,566.40

900 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10Stainless SteelTemper color10.218.4102.5Box/package[SUS304] SUS304-CSPTemper color--

₹ 1,855.20

550 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Anti-rust Oil Only12.221.5123Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

₹ 2,611.20

1,500 Pieces Per Package

1 Pack(s) 24 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate8.215.482Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

₹ 6,681.60

1,500 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10Stainless SteelTemper color8.215.482Box/package[SUS304] SUS304-CSPTemper color--