• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

One Touch Fitting for Stainless Steel Pipes - SUSDAKE (Flange Adapter)

One Touch Fitting for Stainless Steel Pipes - SUSDAKE (Flange Adapter)

Just insert the pipe into the coupling to finish construction without tools. The lip shape of the gasket applies suitable internal pressure to the gasket, providing stable sealing performance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DKF-13X15A
DKF-20X15A
DKF-20X20A
DKF-25X25A
DKF-30X25A
DKF-30X32A
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable pipe outer diameter nominal Calls of The Flange Operating Temperature Range Min
(℃)
Operating Temperature Range Max
(℃)
8 Day(s) or more 15.8813Su150100
8 Day(s) or more 22.2220Su150100
8 Day(s) or more 22.2220Su200100
8 Day(s) or more 28.5825Su250100
8 Day(s) or more 3430Su250100
8 Day(s) or more 3430Su320100

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Pipe⇔Flange Applicable Pipe Material Stainless Steel Max. Operating Pressure(MPa) 1
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)