• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

One Touch Fitting for Stainless Steel Pipes - SUSDAKE (Cap)

One Touch Fitting for Stainless Steel Pipes - SUSDAKE (Cap)

Construction can be completed without the need for tools by inserting the pipe into the coupling. Due to the lip shape of the gasket, appropriate internal pressure is applied to the gasket and stable sealing performance can be achieved.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DKCA-13
DKCA-20
DKCA-25
DKCA-30
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable pipe outer diameter nominal Operating Temperature Range Min
(℃)
Operating Temperature Range Max
(℃)
8 Day(s) or more 15.8813Su0100
8 Day(s) or more 22.2220Su0100
8 Day(s) or more 28.5825Su0100
8 Day(s) or more 3430Su0100

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Others Applicable Pipe Material Stainless Steel Max. Operating Pressure(MPa) 1
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)