(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A food hose that does not use phthalate plasticizers and is completely compliant with Ministry of Health, Labour and Welfare Bulletins No. 267 and 201. Transportation of oils other than food is also possible.
[Features]
· Tasteless and odorless, and thus suitable for food transportation.
· Uses non-phthalate plasticizers and is thus compliant with Ministry of Health, Labour and Welfare Bulletin No. 267 issued on August 1, 2003 (sale or use in violation of this provision is punishable by up to 6 months in prison or a fine of up to 300, 000 yen).
· Can be used for oils and fats and fatty foods (completely compliant with Ministry of Health, Labour and Welfare Bulletin No. 201).
Part Number |
---|
22107-25-[1-50/1] |
22107-32-[1-50/1] |
22107-38-[1-50/1] |
22107-50-[1-50/1] |
22107-65-[1-50/1] |
22107-75-[1-50/1] |
22107-100-[1-20/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (mm) | O.D. (Ø) | Allowable Bending Radius (mm) | Nominal Diameter (inch) | Allowable Pressure (Normal Temperature) (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | 10 | 25 | 31.2 | 240 | 1 | 0.5 | 1 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 32 | 39.2 | 340 | 1 1/4 | 0.45 | 1 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 38 | 46 | 350 | 1 1/2 | 0.4 | 1 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 50 | 61 | 500 | 2 | 0.4 | 1 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 65 | 74.8 | 600 | 2 1/2 | 0.4 | 1 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 75 | 88.0 | 775 | 3 | 0.4 | 1 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | 115.8 | 1150 | 4 | 0.30 | 1 ~ 20 |
Loading...
Applicable Fluid / Usage | Water / Foods / Oil | Cutting Service Usage | Presence | Properties | Oil Resistance / Low Odor / Vacuum |
---|---|---|---|---|---|
Hose Material | Abrasion Resistant Special Urethane Resisn + PVC + Ground Wire | Mounting Metal Fittings | No | Color | White |
Use Temperature Range, Suction(℃) | -10~50 | Operating Temperature Range, Delivery Discharge(℃) | -10~50 |