(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster) (Part Number)

Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      999₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.

[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.

Part Number
WK-250RBE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 8,366.56

1 Piece(s) 9 Day(s) or more 305220.01~320.00No264.61408020014025050

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Wheel Material Conductive Rubber
Wheel Characteristics Abrasion Resistance / Cold Resistance / Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load Bearing Available

Please check the type/dimensions/specifications of the part WK-250RBE in the Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster) series.

Product variants

Part Number
WK-130RBE
WK-130RBE-S
WK-150RBE
WK-150RBE-S
WK-75RBE
WK-75RBE-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 2,447.29

1 Piece(s) 5 Day(s) or more 177140.01~220.00No147100561389313038

₹ 3,008.78

1 Piece(s) 9 Day(s) or more 177140.01~220.00With Rotation Stopper147100561389313038

₹ 2,775.22

1 Piece(s) 9 Day(s) or more 198140.01~220.00No156.8100561389315045

₹ 3,409.91

1 Piece(s) 9 Day(s) or more 198140.01~220.00With Rotation Stopper156.8100561389315045

₹ 998.96

1 Piece(s) 9 Day(s) or more 10035.01~80.00No68.6634095727532

₹ 1,323.49

1 Piece(s) 9 Day(s) or more 10035.01~80.00With Rotation Stopper68.6634095727532
X
whatsapp-qr whatsapp-icon