(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.
[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.
Part Number |
---|
WJ-150RBE-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,917.00 | 1 Piece(s) | 9 Day(s) or more | 198 | 140.01~220.00 | With Rotation Stopper | 156.8 | 90 | 90 | 120 | 120 | 150 | 45 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Wheel Material | Conductive Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance / Antistatic | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load | Bearing | Available |
Please check the type/dimensions/specifications of the part WJ-150RBE-S in the Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster) series.
Part Number |
---|
WJ-130RBE |
WJ-130RBE-S |
WJ-130RBE-WS |
WJ-150RBE-WS |
WJ-200RBE |
WJ-200RBE-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,031.00 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | No | 147 | 80 | 80 | 108 | 108 | 130 | 38 | ||
₹ 4,409.00 | 1 Piece(s) | 9 Day(s) or more | 177 | 140.01~220.00 | With Rotation Stopper | 147 | 80 | 80 | 108 | 108 | 130 | 38 | ||
₹ 4,530.00 | 1 Piece(s) | 9 Day(s) or more | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 147 | 80 | 80 | 108 | 108 | 130 | 38 | ||
₹ 4,987.00 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 156.8 | 90 | 90 | 120 | 120 | 150 | 45 | ||
₹ 6,810.00 | 1 Piece(s) | 9 Day(s) or more | 250 | 140.01~220.00 | No | 196 | 112 | 112 | 140 | 140 | 200 | 45 | ||
₹ 7,564.00 | 1 Piece(s) | 9 Day(s) or more | 250 | 140.01~220.00 | With Rotation Stopper | 196 | 112 | 112 | 140 | 140 | 200 | 45 |