(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Radial bearings are employed for the swivel part and wheel bearing. Ideal for uses in which quietness is required.
Part Number |
---|
SSK-150NRB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,144.00 | 1 Piece(s) | 11 Day(s) or more | Plate Type Fixed | 190 | No | 127.4 | 75(80) | 75(80) | 140 | 94 | 150 | 38 |
Loading...
Properties | Quiet | Load Range [Calculated as catalog allowable load×9.8÷10](daN) | 80.01~140.00 | Wheel Material | Rubber (Resin Wheel) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance | Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
Application | Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load | Bearing | Available |
Please check the type/dimensions/specifications of the part SSK-150NRB in the General Purpose Caster Steel Medium Loads Quiet Type S Series SSJ/SSK (Gold Caster) series.
Part Number |
---|
SSJ-125NRB |
SSJ-125NRB-S |
SSJ-150NRB |
SSJ-150NRB-S |
SSK-100NRB |
SSK-125NRB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,961.62 | 1 Piece(s) | 11 Day(s) or more | Plate Type Universal | 168 | No | 117.6 | 75(80) | 75(80) | 102 | 102 | 125 | 38 | ||
₹ 3,291.64 | 1 Piece(s) | 11 Day(s) or more | Plate Type Universal | 168 | With Rotation Stopper | 117.6 | 75(80) | 75(80) | 102 | 102 | 125 | 38 | ||
₹ 3,171.09 | 1 Piece(s) | 11 Day(s) or more | Plate Type Universal | 190 | No | 127.4 | 75(80) | 75(80) | 102 | 102 | 150 | 38 | ||
₹ 3,509.15 | 1 Piece(s) | 11 Day(s) or more | Plate Type Universal | 190 | With Rotation Stopper | 127.4 | 75(80) | 75(80) | 102 | 102 | 150 | 38 | ||
₹ 1,566.31 | 1 Piece(s) | 11 Day(s) or more | Plate Type Fixed | 132 | No | 98 | 68(71) | 68(71) | 110 | 0 | 100 | 32 | ||
₹ 1,976.31 | 1 Piece(s) | 11 Day(s) or more | Plate Type Fixed | 168 | No | 117.6 | 75(80) | 75(80) | 140 | 94 | 125 | 38 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy