(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Medium Loads Quiet Type S Series SSJ/SSK (Gold Caster) (Part Number)

General Purpose Caster Steel Medium Loads Quiet Type S Series SSJ/SSK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Radial bearings are employed for the swivel part and wheel bearing. Ideal for uses in which quietness is required.

Part Number
SSJ-125NRB-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 3,291.64

1 Piece(s) 11 Day(s) or more Plate Type Universal168With Rotation Stopper117.675(80)75(80)10210212538

Loading...

  1. 1

Basic Information

Properties Quiet Load Range [Calculated as catalog allowable load×9.8÷10](daN) 80.01~140.00 Wheel Material Rubber (Resin Wheel)
Wheel Characteristics Abrasion Resistance / Cold Resistance Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load Bearing Available

Please check the type/dimensions/specifications of the part SSJ-125NRB-S in the General Purpose Caster Steel Medium Loads Quiet Type S Series SSJ/SSK (Gold Caster) series.

Product variants

Part Number
SSJ-125NRB
SSJ-150NRB
SSJ-150NRB-S
SSK-100NRB
SSK-125NRB
SSK-150NRB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 2,961.62

1 Piece(s) 11 Day(s) or more Plate Type Universal168No117.675(80)75(80)10210212538

₹ 3,171.09

1 Piece(s) 11 Day(s) or more Plate Type Universal190No127.475(80)75(80)10210215038

₹ 3,509.15

1 Piece(s) 11 Day(s) or more Plate Type Universal190With Rotation Stopper127.475(80)75(80)10210215038

₹ 1,566.31

1 Piece(s) 11 Day(s) or more Plate Type Fixed132No9868(71)68(71)110010032

₹ 1,976.31

1 Piece(s) 11 Day(s) or more Plate Type Fixed168No117.675(80)75(80)1409412538

₹ 2,144.00

1 Piece(s) 11 Day(s) or more Plate Type Fixed190No127.475(80)75(80)1409415038
X
whatsapp-qr whatsapp-icon