(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
SA-150NB-S-M20XP2.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,165.44 | 1 Piece(s) | 8 Day(s) or more | 196 | 80.01~140.00 | With Rotation Stopper | 137.2 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | M20 | 150 | 38 | Available | 2.5 |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck |
---|---|---|---|---|---|
Load Category | Medium Load | Stem Length | 40 |
Please check the type/dimensions/specifications of the part SA-150NB-S-M20XP2.5 in the General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) series.
Part Number |
---|
SA-100NB-S-M20XP2.5 |
SA-100R-M20XP2.5 |
SA-100R-S-M20XP2.5 |
SA-150R-M20XP2.5 |
SA-150R-S-M20XP2.5 |
SA-150RB-M20XP2.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,212.31 | 1 Piece(s) | 8 Day(s) or more | 138 | 80.01~140.00 | With Rotation Stopper | 98 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | M20 | 100 | 32 | Available | 2.5 | ||
₹ 1,696.02 | 1 Piece(s) | 8 Day(s) or more | 138 | 80.01~140.00 | No | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 100 | 32 | No | 2.0 | ||
₹ 1,962.20 | 1 Piece(s) | 8 Day(s) or more | 138 | 80.01~140.00 | With Rotation Stopper | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 100 | 32 | No | 2.5 | ||
₹ 2,493.93 | 1 Piece(s) | 8 Day(s) or more | 196 | 80.01~140.00 | No | 137.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 150 | 38 | No | 2.0 | ||
₹ 2,829.31 | 1 Piece(s) | 8 Day(s) or more | 196 | 80.01~140.00 | With Rotation Stopper | 137.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 150 | 38 | No | 2.5 | ||
₹ 2,821.56 | 1 Piece(s) | 8 Day(s) or more | 196 | 80.01~140.00 | No | 137.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 150 | 40 | Available | 2.0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy