(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) (Part Number)

General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      740₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SA-100NB-S-M20XP2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Thread Pitch

₹ 2,212.31

1 Piece(s) 8 Day(s) or more 13880.01~140.00With Rotation Stopper98[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2010032Available2.5

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Stem Length 40

Please check the type/dimensions/specifications of the part SA-100NB-S-M20XP2.5 in the General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) series.

Product variants

Part Number
SA-100N-M20XP2.5
SA-100N-S-M20XP2.5
SA-100NB-M20XP2.5
SA-100R-M20XP2.5
SA-100R-S-M20XP2.5
SA-100RB-M20XP2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Thread Pitch

₹ 1,574.49

1 Piece(s) 8 Day(s) or more 13880.01~140.00No98[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM2010032No2.0

₹ 1,921.04

1 Piece(s) 8 Day(s) or more 13880.01~140.00With Rotation Stopper98[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM2010032No2.5

₹ 1,884.07

1 Piece(s) 8 Day(s) or more 13880.01~140.00No98[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM2010032Available2.0

₹ 1,696.02

1 Piece(s) 8 Day(s) or more 13880.01~140.00No98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.0

₹ 1,962.20

1 Piece(s) 8 Day(s) or more 13880.01~140.00With Rotation Stopper98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.5

₹ 1,939.02

1 Piece(s) 8 Day(s) or more 13880.01~140.00No98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032Available2.0