(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) (Part Number)

General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EA-50R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Stem Length Thread Pitch

₹ 394.73

1 Piece(s) 5 Day(s) or more 68~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold ResistanceM125020No351.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Light Load

Please check the type/dimensions/specifications of the part EA-50R in the General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) series.

Frequently asked question (FAQ)

Question: What is the approximate load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.

Product variants

Part Number
EA-100R
EA-100R-S
EA-100U
EA-50R-S
EA-50U
EA-50U-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Stem Length Thread Pitch

₹ 906.89

1 Piece(s) 8 Day(s) or more 12635.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold ResistanceM1610025No402.0

₹ 1,060.84

1 Piece(s) 8 Day(s) or more 12635.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold ResistanceM1610025No402.0

₹ 1,124.85

1 Piece(s) 8 Day(s) or more 12635.01~80.00No58.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM1610027No402.0

₹ 471.91

1 Piece(s) 8 Day(s) or more 68~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold ResistanceM125020No351.75

₹ 532.04

1 Piece(s) 8 Day(s) or more 6835.01~80.00No39.2UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM125020No351.75

₹ 613.04

1 Piece(s) 8 Day(s) or more 6835.01~80.00With Rotation Stopper39.2UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM125020No351.75