(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) (Part Number)

General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EA-50U-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Stem Length Thread Pitch

₹ 613.04

1 Piece(s) 8 Day(s) or more 6835.01~80.00With Rotation Stopper39.2UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM125020No351.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Light Load

Please check the type/dimensions/specifications of the part EA-50U-S in the General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) series.

Frequently asked question (FAQ)

Question: What is the approximate load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.

Product variants

Part Number
EA-100R
EA-100R-S
EA-100U
EA-75N
EA-75N-S
EA-75R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Stem Length Thread Pitch

₹ 906.89

1 Piece(s) 8 Day(s) or more 12635.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold ResistanceM1610025No402.0

₹ 1,060.84

1 Piece(s) 8 Day(s) or more 12635.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold ResistanceM1610025No402.0

₹ 1,124.85

1 Piece(s) 8 Day(s) or more 12635.01~80.00No58.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM1610027No402.0

₹ 504.05

1 Piece(s) 8 Day(s) or more 9535.01~80.00No49[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM127520No351.75

₹ 598.49

1 Piece(s) 8 Day(s) or more 9535.01~80.00With Rotation Stopper49[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM127520No351.75

₹ 577.45

1 Piece(s) 8 Day(s) or more 9535.01~80.00No39.2[Rubber] RubberAbrasion Resistance / Cold ResistanceM127520No351.75