(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
SUS-SK100N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,845.55 | 1 Piece(s) | 8 Day(s) or more | 132 | 80.01~140.00 | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | No |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SUS-SK100N in the General Caster for Stainless Steel Light-Loaded Plate Fixed Type S-Series SK (Gold Caster) series.
Part Number |
---|
SUS-SK100R |
SUS-SK125R |
SUS-SK125UB |
SUS-SK150UB |
SUS-SK65R |
SUS-SK65U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,077.87 | 1 Piece(s) | 8 Day(s) or more | 132 | 80.01~140.00 | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | No | ||
₹ 4,118.38 | 1 Piece(s) | 5 Day(s) or more | 168 | 140.01~220.00 | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 100(112) | 56(53) | 140 | 94 | 125 | 38 | No | ||
₹ 4,332.04 | 1 Piece(s) | 8 Day(s) or more | 168 | 140.01~220.00 | 147 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Available | ||
₹ 5,088.44 | 1 Piece(s) | 8 Day(s) or more | 190 | 140.01~220.00 | 156.8 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 100(112) | 56(53) | 140 | 94 | 150 | 38 | Available | ||
₹ 764.78 | 1 Piece(s) | 8 Day(s) or more | 85 | 35.01~80.00 | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Round hole | 55 | 28 | 70 | 47 | 65 | 25 | No | ||
₹ 901.47 | 1 Piece(s) | 8 Day(s) or more | 85 | 35.01~80.00 | 68.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 55 | 28 | 70 | 47 | 65 | 25 | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy