(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Caster for Stainless Steel Light-Loaded Plate Fixed Type S-Series SK (Gold Caster) (Part Number)

General Caster for Stainless Steel Light-Loaded Plate Fixed Type S-Series SK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      693₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SUS-SK150UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 5,088.44

1 Piece(s) 8 Day(s) or more 190140.01~220.00156.8UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes100(112)56(53)1409415038Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SK150UB in the General Caster for Stainless Steel Light-Loaded Plate Fixed Type S-Series SK (Gold Caster) series.

Product variants

Part Number
SUS-SK100R
SUS-SK125R
SUS-SK125UB
SUS-SK65R
SUS-SK65U
SUS-SK65UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 3,077.87

1 Piece(s) 8 Day(s) or more 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032No

₹ 4,118.38

1 Piece(s) 5 Day(s) or more 168140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538No

₹ 4,332.04

1 Piece(s) 8 Day(s) or more 168140.01~220.00147UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409412538Available

₹ 764.78

1 Piece(s) 8 Day(s) or more 8535.01~80.0049[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870476525No

₹ 901.47

1 Piece(s) 8 Day(s) or more 8535.01~80.0068.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870476525No

₹ 1,677.36

1 Piece(s) 8 Day(s) or more 8535.01~80.0068.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870476525Available
X
whatsapp-qr whatsapp-icon