(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) (Part Number)

General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SUS-SJ150NB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 5,758.84

1 Piece(s) 8 Day(s) or more 190140.01~220.00No156.8[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceSlotted Holes75(80)75(80)10210215038Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Stainless Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SJ150NB in the General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.

Product variants

Part Number
SUS-SJ100NB-S
SUS-SJ100R
SUS-SJ100R-S
SUS-SJ150NB-S
SUS-SJ150R
SUS-SJ150R-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 4,880.15

1 Piece(s) 8 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032Available

₹ 4,496.69

1 Piece(s) 8 Day(s) or more 13280.01~140.00No117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

₹ 5,124.75

1 Piece(s) 8 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

₹ 6,526.84

1 Piece(s) 8 Day(s) or more 190140.01~220.00With Rotation Stopper156.8[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes75(80)75(80)10210215038Available

₹ 6,325.18

1 Piece(s) 8 Day(s) or more 190140.01~220.00No156.8[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes75(80)75(80)10210215040No

₹ 7,095.60

1 Piece(s) 8 Day(s) or more 190140.01~220.00With Rotation Stopper156.8[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes75(80)75(80)10210215040No