(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster) (Part Number)

Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
TK-50N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 266.89

1 Piece(s) 8 Day(s) or more 65~35.0034.3[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance463559495020

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load
Bearing No

Please check the type/dimensions/specifications of the part TK-50N in the Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster) series.

Product variants

Part Number
TK-50R
TK-50U
TK-65N
TK-65R
TK-65U
TK-75N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 292.96

1 Piece(s) 8 Day(s) or more 65~35.0029.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559495020

₹ 438.09

1 Piece(s) 8 Day(s) or more 65~35.0034.3UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463559495020

₹ 390.93

1 Piece(s) 8 Day(s) or more 8035.01~80.0053.9[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance554270606525

₹ 471.24

1 Piece(s) 8 Day(s) or more 8035.01~80.0039.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270606525

₹ 603.18

1 Piece(s) 8 Day(s) or more 8035.01~80.0053.9UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270606525

₹ 418.60

1 Piece(s) 8 Day(s) or more 9035.01~80.0063.7[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance554270607525