(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster) (Part Number)

General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      320₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
TJ-65R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 566.25

1 Piece(s) 8 Day(s) or more 8035.01~80.00No39.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load Bearing No

Please check the type/dimensions/specifications of the part TJ-65R in the General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster) series.

Frequently asked question (FAQ)

Question: What is the load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.

Product variants

Part Number
TJ-50R-S
TJ-50U
TJ-50U-S
TJ-65R-S
TJ-65U
TJ-65U-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 418.60

1 Piece(s) 8 Day(s) or more 65~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559475020

₹ 501.45

1 Piece(s) 8 Day(s) or more 65~35.00No34.3UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463559475020

₹ 575.76

1 Piece(s) 8 Day(s) or more 65~35.00With Rotation Stopper34.3UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463559475020

₹ 676.27

1 Piece(s) 8 Day(s) or more 8035.01~80.00With Rotation Stopper39.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525

₹ 698.24

1 Piece(s) 8 Day(s) or more 8035.01~80.00No53.9UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270586525

₹ 797.98

1 Piece(s) 8 Day(s) or more 8035.01~80.00With Rotation Stopper53.9UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270586525
X
whatsapp-qr whatsapp-icon