(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
TJ-75R-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 707.51 | 1 Piece(s) | 8 Day(s) or more | 90 | 35.01~80.00 | With Rotation Stopper | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 55 | 42 | 70 | 58 | 75 | 25 |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load | Bearing | No |
Please check the type/dimensions/specifications of the part TJ-75R-S in the General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster) series.
Part Number |
---|
TJ-50N-S |
TJ-50R |
TJ-50R-S |
TJ-50U |
TJ-75U |
TJ-75U-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 392.49 | 1 Piece(s) | 8 Day(s) or more | 65 | ~35.00 | With Rotation Stopper | 34.3 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
₹ 345.62 | 1 Piece(s) | 8 Day(s) or more | 65 | ~35.00 | No | 29.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
₹ 418.60 | 1 Piece(s) | 8 Day(s) or more | 65 | ~35.00 | With Rotation Stopper | 29.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
₹ 501.45 | 1 Piece(s) | 8 Day(s) or more | 65 | ~35.00 | No | 34.3 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
₹ 740.64 | 1 Piece(s) | 8 Day(s) or more | 90 | 35.01~80.00 | No | 63.7 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 25 | ||
₹ 845.51 | 1 Piece(s) | 8 Day(s) or more | 90 | 35.01~80.00 | With Rotation Stopper | 63.7 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 25 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy