(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster) (Part Number)

General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      198₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
TJ-75N-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 626.53

1 Piece(s) 8 Day(s) or more 9035.01~80.00With Rotation Stopper63.7[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270587525

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load Bearing No

Please check the type/dimensions/specifications of the part TJ-75N-S in the General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster) series.

Frequently asked question (FAQ)

Question: What is the load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.

Product variants

Part Number
TJ-50R
TJ-50R-S
TJ-50U
TJ-75R
TJ-75R-S
TJ-75U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

₹ 345.62

1 Piece(s) 8 Day(s) or more 65~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559475020

₹ 418.60

1 Piece(s) 8 Day(s) or more 65~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559475020

₹ 501.45

1 Piece(s) 8 Day(s) or more 65~35.00No34.3UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463559475020

₹ 609.29

1 Piece(s) 8 Day(s) or more 9035.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525

₹ 707.51

1 Piece(s) 8 Day(s) or more 9035.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525

₹ 740.64

1 Piece(s) 8 Day(s) or more 9035.01~80.00No63.7UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270587525