(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Light Loads Plate Fixed Type E Series EK (Gold Caster) (Part Number)

General Purpose Caster Steel Light Loads Plate Fixed Type E Series EK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EK-75N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 368.85

1 Piece(s) 8 Day(s) or more 9235.01~80.0049[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870427520No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load

Please check the type/dimensions/specifications of the part EK-75N in the General Purpose Caster Steel Light Loads Plate Fixed Type E Series EK (Gold Caster) series.

Product variants

Part Number
EK-100NRB
EK-100R
EK-100U
EK-100UB
EK-50N
EK-75U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 1,199.05

1 Piece(s) 11 Day(s) or more 12235.01~80.0049[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available

₹ 721.93

1 Piece(s) 8 Day(s) or more 12235.01~80.0049[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No

₹ 919.80

1 Piece(s) 8 Day(s) or more 12235.01~80.0058.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810027No

₹ 1,150.58

1 Piece(s) 8 Day(s) or more 12235.01~80.0049UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810027Available

₹ 251.27

1 Piece(s) 8 Day(s) or more 6535.01~80.0039.2[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance562870425020No

₹ 538.71

1 Piece(s) 8 Day(s) or more 9235.01~80.0049UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427520No