(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster) (Part Number)

General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EJ-50R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Max

₹ 379.11

1 Piece(s) 5 Day(s) or more 65~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load

Please check the type/dimensions/specifications of the part EJ-50R in the General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster) series.

Product variants

Part Number
EJ-100NRB-S
EJ-100R
EJ-100R-S
EJ-50R-S
EJ-50U
EJ-50U-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Max

₹ 1,497.78

1 Piece(s) 11 Day(s) or more 12235.01~80.00With Rotation Stopper49[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available-

₹ 863.15

1 Piece(s) 8 Day(s) or more 12235.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-

₹ 1,011.76

1 Piece(s) 5 Day(s) or more 12235.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-

₹ 452.07

1 Piece(s) 8 Day(s) or more 65~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No-

₹ 521.55

1 Piece(s) 8 Day(s) or more 6535.01~80.00No39.2UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425020No-

₹ 631.80

1 Piece(s) 5 Day(s) or more 6535.01~80.00With Rotation Stopper39.2UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425020No-