(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) (Part Number)

General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      428₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SK-75R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 534.36

1 Piece(s) 8 Day(s) or more 9335.01~80.0058.8[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870477525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SK-75R in the General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) series.

Product variants

Part Number
SK-100RB
SK-100UB
SK-125NB
SK-75U
SK-75UB
SKP-100N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 1,399.53

1 Piece(s) 8 Day(s) or more 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032Available

₹ 1,596.95

1 Piece(s) 5 Day(s) or more 13280.01~140.00117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes80(90)45(50)1107810032Available

₹ 1,962.47

1 Piece(s) 8 Day(s) or more 168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538Available

₹ 712.55

1 Piece(s) 8 Day(s) or more 9335.01~80.0078.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870477525No

₹ 913.00

1 Piece(s) 8 Day(s) or more 9335.01~80.0078.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870477525Available

₹ 1,072.27

1 Piece(s) 8 Day(s) or more 13280.01~140.00117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes68(71)68(71)9010110032No
X
whatsapp-qr whatsapp-icon