(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) (Part Number)

General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      586₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SJ-75R-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 864.36

1 Piece(s) 5 Day(s) or more 9335.01~80.00With Rotation Stopper58.8[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SJ-75R-S in the General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.

Product variants

Part Number
SJ-100NB-S
SJ-100R
SJ-100R-S
SJ-75U
SJ-75U-S
SJ-75UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 2,021.20

1 Piece(s) 8 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance68(71)68(71)909010032Available

₹ 1,564.98

1 Piece(s) 5 Day(s) or more 13280.01~140.00No117.6[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No

₹ 1,807.07

1 Piece(s) 5 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No

₹ 823.85

1 Piece(s) 5 Day(s) or more 9335.01~80.00No78.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270587525No

₹ 968.69

1 Piece(s) 5 Day(s) or more 9335.01~80.00With Rotation Stopper78.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270587525No

₹ 1,106.85

1 Piece(s) 5 Day(s) or more 9335.01~80.00No78.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270587525Available