(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number |
---|
WK-250UB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,489.78 | 1 Piece(s) | 8 Day(s) or more | 305 | - | 485.01~750.00 | No | 490 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 140 | 80 | 200 | 140 | 250 | 45 | Available |
Loading...
Caster Type | Plate Type Fixed | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part WK-250UB in the General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) series.
Part Number |
---|
WK-100MCB-S |
WK-100N |
WK-100RB |
WK-75FB |
WK-75FB-S |
WK-75MCA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,962.91 | 1 Piece(s) | 8 Day(s) or more | 144 | - | 140.01~220.00 | With Rotation Stopper | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 80 | 45 | 116 | 79 | 100 | 34 | Available | ||
₹ 1,231.47 | 2 Piece(s) | 9 Day(s) or more | 144 | - | 140.01~220.00 | No | 176.4 | [Rubber] Conductive Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 80 | 45 | 116 | 79 | 100 | 40 | No | ||
₹ 1,347.60 | 2 Piece(s) | 5 Day(s) or more | 144 | - | 80.01~140.00 | No | 127.4 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 80 | 45 | 116 | 79 | 100 | 35 | Available | ||
₹ 1,884.98 | 2 Piece(s) | 8 Day(s) or more | 100 | - | 80.01~140.00 | No | 117.6 | Iron | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 63 | 40 | 95 | 72 | 75 | 32 | Available | ||
₹ 2,222.51 | 2 Piece(s) | 8 Day(s) or more | 100 | - | 80.01~140.00 | With Rotation Stopper | 117.6 | Iron | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 63 | 40 | 95 | 72 | 75 | 32 | Available | ||
₹ 1,802.42 | 2 Piece(s) | 8 Day(s) or more | 100 | - | 80.01~140.00 | No | 117.6 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 63 | 40 | 95 | 72 | 75 | 32 | No |