(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) (Part Number)

General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

Part Number
WJ-250MCA-WS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 23,503.62

1 Piece(s) 8 Day(s) or more 305485.01~750.00With Double Stopper (Rotation + Turning)490[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance12512516016025054No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part WJ-250MCA-WS in the General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) series.

Product variants

Part Number
WJ-100MCB
WJ-100MCB-S
WJ-100MCB-WS
WJ-250MCB
WJ-250MCB-WS
WJ-250RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 3,881.73

1 Piece(s) 8 Day(s) or more 144140.01~220.00No176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

₹ 4,312.44

1 Piece(s) 8 Day(s) or more 144140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

₹ 4,380.33

1 Piece(s) 8 Day(s) or more 144140.01~220.00With Double Stopper (Rotation + Turning)176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

₹ 24,217.69

1 Piece(s) 8 Day(s) or more 305485.01~750.00No490[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant12512516016025054Available

₹ 25,485.49

1 Piece(s) 8 Day(s) or more 305485.01~750.00With Double Stopper (Rotation + Turning)490[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant12512516016025054Available

₹ 9,021.56

1 Piece(s) 8 Day(s) or more 305320.01~485.00No323.4[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance12512516016025050Available