(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number |
---|
WJ-200UB-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,574.45 | 1 Piece(s) | 5 Day(s) or more | 250 | 320.01~485.00 | With Rotation Stopper | 392 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 42 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part WJ-200UB-S in the General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) series.
Part Number |
---|
WJ-100MCB |
WJ-100MCB-S |
WJ-100MCB-WS |
WJ-200UB-WS |
WJ-250MCA |
WJ-250MCA-WS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,881.73 | 1 Piece(s) | 8 Day(s) or more | 144 | 140.01~220.00 | No | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71 | 71 | 95 | 95 | 100 | 34 | Available | ||
₹ 4,312.44 | 1 Piece(s) | 8 Day(s) or more | 144 | 140.01~220.00 | With Rotation Stopper | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71 | 71 | 95 | 95 | 100 | 34 | Available | ||
₹ 4,380.33 | 1 Piece(s) | 8 Day(s) or more | 144 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71 | 71 | 95 | 95 | 100 | 34 | Available | ||
₹ 6,659.82 | 1 Piece(s) | 72 Day(s) or more | 250 | 320.01~485.00 | With Double Stopper (Rotation + Turning) | 392 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 42 | Available | ||
₹ 22,262.27 | 1 Piece(s) | 8 Day(s) or more | 305 | 485.01~750.00 | No | 490 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 125 | 125 | 160 | 160 | 250 | 54 | No | ||
₹ 23,503.62 | 1 Piece(s) | 8 Day(s) or more | 305 | 485.01~750.00 | With Double Stopper (Rotation + Turning) | 490 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 125 | 125 | 160 | 160 | 250 | 54 | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy