(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Caster Steel Heavy Load Plate Fixed Type H Series HK (Gold Caster) (Part Number)

General Purpose Caster Steel Heavy Load Plate Fixed Type H Series HK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      738₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General Purpose Caster Steel Heavy Load Plate Fixed Type H Series HK (Gold Caster)
These casters, which are made in Japan, are commonly used in heavy load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 72, 92, 105, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 98 and 646.8
- Wheel Diameter (mm.) : 50, 65, 75, 100, 130, 150 and 200
- Wheel Width (mm.) : 28, 38, 45, 50 and 63
- Material:
Wheel - MC Nylon, Urethane, Phenol Resin and Rubber
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number
HK-65UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 2,274.29

1 Piece(s) 8 Day(s) or more 92140.01~220.00196UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance9147113806538Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Heavy Load

Please check the type/dimensions/specifications of the part HK-65UB in the General Purpose Caster Steel Heavy Load Plate Fixed Type H Series HK (Gold Caster) series.

Product variants

Part Number
HK-100UB
HK-130MCB
HK-130RB
HK-130UB
HK-75NB
HK-75RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 3,354.11

1 Piece(s) 5 Day(s) or more 144220.01~320.00294UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance103521398810050Available

₹ 7,744.24

1 Piece(s) 8 Day(s) or more 177485.01~750.00539[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant100561409613050Available

₹ 4,369.65

1 Piece(s) 8 Day(s) or more 177220.01~320.00245[Rubber] RubberAbrasion Resistance / Cold Resistance100561409613050Available

₹ 5,510.58

1 Piece(s) 5 Day(s) or more 177485.01~750.00490UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561409613050Available

₹ 1,598.29

1 Piece(s) 5 Day(s) or more 105320.01~485.00392[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance10352125807538Available

₹ 1,710.27

1 Piece(s) 8 Day(s) or more 105140.01~220.00196[Rubber] RubberAbrasion Resistance / Cold Resistance10352125807538Available