(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General Purpose Caster Steel Heavy Load Plate Fixed Type H Series HK (Gold Caster)
These casters, which are made in Japan, are commonly used in heavy load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 72, 92, 105, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 98 and 646.8
- Wheel Diameter (mm.) : 50, 65, 75, 100, 130, 150 and 200
- Wheel Width (mm.) : 28, 38, 45, 50 and 63
- Material:
Wheel - MC Nylon, Urethane, Phenol Resin and Rubber
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
HK-150RB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,931.56 | 1 Piece(s) | 8 Day(s) or more | 198 | 220.01~320.00 | 294 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 100 | 56 | 140 | 96 | 150 | 50 | Available |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part HK-150RB in the General Purpose Caster Steel Heavy Load Plate Fixed Type H Series HK (Gold Caster) series.
Part Number |
---|
HK-130MCB |
HK-130RB |
HK-130UB |
HK-150UB |
HK-200MCB |
HK-200RB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,744.24 | 1 Piece(s) | 8 Day(s) or more | 177 | 485.01~750.00 | 539 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 100 | 56 | 140 | 96 | 130 | 50 | Available | ||
₹ 4,369.65 | 1 Piece(s) | 8 Day(s) or more | 177 | 220.01~320.00 | 245 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 100 | 56 | 140 | 96 | 130 | 50 | Available | ||
₹ 5,510.58 | 1 Piece(s) | 5 Day(s) or more | 177 | 485.01~750.00 | 490 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 140 | 96 | 130 | 50 | Available | ||
₹ 6,127.38 | 1 Piece(s) | 5 Day(s) or more | 198 | 485.01~750.00 | 539 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 140 | 96 | 150 | 50 | Available | ||
₹ 13,619.33 | 1 Piece(s) | 8 Day(s) or more | 250 | 485.01~750.00 | 646.8 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 112 | 63 | 151 | 102 | 200 | 63 | Available | ||
₹ 7,848.91 | 1 Piece(s) | 8 Day(s) or more | 250 | 320.01~485.00 | 401.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 112 | 63 | 151 | 102 | 200 | 63 | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy