(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster) (Part Number)

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
HJ-130RB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 5,344.62

1 Piece(s) 8 Day(s) or more 177220.01~320.00No245[Rubber] RubberAbrasion Resistance / Cold Resistance808010810813050Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Heavy Load

Please check the type/dimensions/specifications of the part HJ-130RB in the General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster) series.

Product variants

Part Number
HJ-100RB-S
HJ-100UB
HJ-100UB-S
HJ-130RB-S
HJ-130UB
HJ-130UB-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

₹ 4,000.16

1 Piece(s) 5 Day(s) or more 144140.01~220.00With Rotation Stopper196[Rubber] RubberAbrasion Resistance / Cold Resistance808010810810050Available

₹ 4,511.05

1 Piece(s) 14 Day(s) or more 144220.01~320.00No294UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance808010810810050Available

₹ 4,921.44

1 Piece(s) 5 Day(s) or more 144220.01~320.00With Rotation Stopper294UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance808010810810050Available

₹ 6,001.09

1 Piece(s) 8 Day(s) or more 177220.01~320.00With Rotation Stopper245[Rubber] RubberAbrasion Resistance / Cold Resistance808010810813050Available

₹ 6,413.45

1 Piece(s) 5 Day(s) or more 177485.01~750.00No490UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance808010810813050Available

₹ 7,031.07

1 Piece(s) 5 Day(s) or more 177485.01~750.00With Rotation Stopper490UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance808010810813050Available