(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (10 pc(s). included)
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | [Straight] Union nipple |
---|---|---|---|
Material | [Copper] C3604 (Brass) | Surface Treatment | No |
Tube Outer Dia.(Ø) | 4 | RoHS | 10 |
Caution
Japanese Only
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | [Straight] Union nipple |
---|---|---|---|
Material | [Copper] C3604 (Brass) | Surface Treatment | No |
Tube Outer Dia.(Ø) | 4 | RoHS | 10 |
Pkg. (10 pc(s). included)
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | [Straight] Union nipple |
---|---|---|---|
Material | [Copper] C3604 (Brass) | Surface Treatment | No |
Tube Outer Dia.(Ø) | 4 | RoHS | 10 |
Easily connected micro miniature joints. Union nipple type.
[Features]
· Ultra-compact miniature fittings: super compact body (exclusive for SP tubes).
· Easy connection: Easy tube connection by simply inserting the SP tube and pulling the lock ring.
· Display rings (sold separately) can be attached: Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Screw part sealing (R screw): Can be used for piping as is because of the screw part has been sealed.
· Freedom of the upper thread part of screw: For the universal body type, the elbow body and screw part can be rotated.
· Not rotary type.
Pkg. (10 pc(s). included)
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | [Straight] Union nipple |
---|---|---|---|
Material | [Copper] C3604 (Brass) | Surface Treatment | No |
Tube Outer Dia.(Ø) | 4 | RoHS | 10 |
Caution
Japanese Only
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | [Straight] Union nipple |
---|---|---|---|
Material | [Copper] C3604 (Brass) | Surface Treatment | No |
Tube Outer Dia.(Ø) | 4 | RoHS | 10 |
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | Union nipple | Material | C3604 (Brass) |
---|---|---|---|---|---|
Surface Treatment | No | Tube Outer Dia.(Ø) | 4 |
Please check the type/dimensions/specifications of the part 4-UN in the Terrapin Connector Union Nipple series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy