(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Water Resistant Multi-Spiral Tubes MES Series (Part Number)

Water Resistant Multi-Spiral Tubes  MES Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These spiral tubes feature superior water resistance.

Part Number
7-MES-6-10S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

₹ 9,605.38

1 Piece(s) 10 Day(s) or more 6~64~4[Multi Color] 7 Colors (7 Core)712920

Loading...

  1. 1

Basic Information

Type Spiral Cutting Service Usage No Material Urethane
Applicable Fluid Industrial water / Compressed Air Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Water Resistant Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable