(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
These spiral tubes feature superior water resistance.
Part Number |
---|
3-MES-12-5S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Number of Core (Core) | Minimum Bending Radius (mm) | Operating Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,797.44 | 1 Piece(s) | 10 Day(s) or more | 12 | ~15 | 8 | ~8 | [Multi Color] 3 Colors (3 Core) | 3 | 28 | 908 |
Loading...
Type | Spiral | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Industrial water / Compressed Air | Operating Environment | Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Water Resistant Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.8 | Vacuum Compatible | Acceptable |