(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Multi Spiral Wrap MPS Type (Part Number)

Multi Spiral Wrap MPS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Colorful air piping multi-core spiral wrap with excellent flexibility.
[Features]
・ The touch tube is bundled into multiple cores and processed into a coil. Ideal for telescopic piping
・ A wide variety (204 standard types) are available. Possible to select according to operating environment
・ Both ends of the straight part are 200 mm, allowing fine adjustment of the operating range
・ Excellent abrasion resistance
・ Inheriting the same features as TP tubes
・ Quick-connect fittings can be used
[Applications]
・ Most suitable for all air pipe drive locations (internal piping, robots, conveyors, etc.)

Part Number
2-MPS-10-15S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

₹ 6,825.02

1 Piece(s) 5 Day(s) or more 10~106.5~7[Multi Color] 2 Colors (2 Core)2251417

Loading...

  1. 1

Basic Information

Type Spiral Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Please check the type/dimensions/specifications of the part 2-MPS-10-15S in the Multi Spiral Wrap MPS Type series.

Frequently asked question (FAQ)

Question: Is it possible to change the coil diameter, number of tubes, and tube color?
Answer: To some extent, yes. Please inquire separately.

Product variants

Part Number
2-MPS-10-10S
2-MPS-10-20S
2-MPS-10-25S
2-MPS-10-30S
2-MPS-10-5S
2-MPS-12-10S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

₹ 6,015.45

1 Piece(s) 10 Day(s) or more 10~106.5~7[Multi Color] 2 Colors (2 Core)2251078

₹ 7,295.73

1 Piece(s) 10 Day(s) or more 10~106.5~7[Multi Color] 2 Colors (2 Core)2251756

₹ 7,844.13

1 Piece(s) 10 Day(s) or more 10~106.5~7[Multi Color] 2 Colors (2 Core)2252095

₹ 8,459.47

1 Piece(s) 10 Day(s) or more 10~106.5~7[Multi Color] 2 Colors (2 Core)2252434

₹ 5,172.38

1 Piece(s) 10 Day(s) or more 10~106.5~7[Multi Color] 2 Colors (2 Core)225739

₹ 7,439.51

1 Piece(s) 10 Day(s) or more 12~158~8[Multi Color] 2 Colors (2 Core)2281210