(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Spiral Wrap MPS Type (Part Number)

Multi Spiral Wrap MPS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Colorful air piping multi-core spiral wrap with excellent flexibility.
[Features]
・ The touch tube is bundled into multiple cores and processed into a coil. Ideal for telescopic piping
・ A wide variety (204 standard types) are available. Possible to select according to operating environment
・ Both ends of the straight part are 200 mm, allowing fine adjustment of the operating range
・ Excellent abrasion resistance
・ Inheriting the same features as TP tubes
・ Quick-connect fittings can be used
[Applications]
・ Most suitable for all air pipe drive locations (internal piping, robots, conveyors, etc.)

Part Number
2-MPS-4-30S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

₹ 2,334.55

1 Piece(s) 10 Day(s) or more 4~42~2[Multi Color] 2 Colors (2 Core)251174

Loading...

  1. 1

Basic Information

Type Spiral Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Frequently asked question (FAQ)

Question: Is it possible to change the coil diameter, number of tubes, and tube color?
Answer: To some extent, yes. Please inquire separately.
X
whatsapp-qr whatsapp-icon