(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Multi-Flat Tubes (Part Number)

Multi-Flat Tubes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A flat tube with abundant color variations for easy identification.

 
Part Number
10TP-4X2.5S-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Length
(m)

₹ 201,567.27

1 Piece(s) 10 Day(s) or more 4~42.5~3[Multi Color] 8 Colors (10 Core)105100

Loading...

  1. 1

Basic Information

Type Flat Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Vacuum Compatible Acceptable Max. Operating Pressure in a Vacuum(MPa) -0.1
Max. Operating Pressure(MPa) 0.8