(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Multi-Flat Tubes (Part Number)

Multi-Flat Tubes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A flat tube with abundant color variations for easy identification.

 
Part Number
10TP-4X2.5S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Length
(m)

₹ 40,545.71

1 Piece(s) 10 Day(s) or more 4~42.5~3[Multi Color] 8 Colors (10 Core)10520

Loading...

  1. 1

Basic Information

Type Flat Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Vacuum Compatible Acceptable Max. Operating Pressure in a Vacuum(MPa) -0.1
Max. Operating Pressure(MPa) 0.8