(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
S-65U |
S-65UB |
S-75UB |
S-100UB |
S-125UB |
S-150UB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Bearing | Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 468.49 | 1 Piece(s) | 8 Day(s) or more | 65 | 25 | 8.2 | 30 | None | 70 | ||
₹ 779.64 | 1 Piece(s) | 8 Day(s) or more | 65 | 25 | 8.2 | 31 | Available | 70 | ||
₹ 847.47 | 1 Piece(s) | 8 Day(s) or more | 75 | 25 | 8.2 | 31 | Available | 80 | ||
₹ 1,310.73 | 1 Piece(s) | 5 Day(s) or more | 100 | 32 | 12.2 | 45 | Available | 120 | ||
₹ 1,783.58 | 1 Piece(s) | 8 Day(s) or more | 125 | 38 | 12.2 | 55 | Available | 150 | ||
₹ 2,476.18 | 1 Piece(s) | 5 Day(s) or more | 150 | 38 | 12.2 | 55 | Available | 160 |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Urethane |