(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A ductile (cast) fixed hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.
Part Number |
---|
75KB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,777.67 | 1 Piece(s) | 5 Day(s) or more | 112.5 | 35.01~80.00 | 68.6 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | Round holes (two holes) | 75 | - | 95 | 52 | 10 | 75 | 40 |
Loading...
Caster Type | Fixed Wheel Plate Type | Fitting Material | FCD450 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part 75KB in the Ductile Caster Standard Type (Fixed Type) K series.
Part Number |
---|
100KFB |
100KMCB |
125KFA |
125KFB |
75KFB |
75KULB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,431.69 | 1 Piece(s) | 8 Day(s) or more | 140 | 140.01~220.00 | 137.2 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | Round holes (two holes) | 90 | - | 115 | 59 | 12 | 100 | 47 | ||
₹ 4,377.95 | 1 Piece(s) | 5 Day(s) or more | 140 | 140.01~220.00 | 156.8 | [Nylon] MC Nylon (With Bearing) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | Round holes (two holes) | 90 | - | 115 | 59 | 12 | 100 | 47 | ||
₹ 3,285.33 | 1 Piece(s) | 5 Day(s) or more | 168.5 | 320.01~485.00 | 352.8 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | Round hole | 105 | 32 | 130 | 65 | 17 | 125 | 53 | ||
₹ 3,950.71 | 1 Piece(s) | 5 Day(s) or more | 168.5 | 320.01~485.00 | 352.8 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | Round hole | 105 | 32 | 130 | 65 | 17 | 125 | 53 | ||
₹ 1,818.53 | 1 Piece(s) | 5 Day(s) or more | 112.5 | 140.01~220.00 | 137.2 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | Round holes (two holes) | 75 | - | 95 | 52 | 10 | 75 | 40 | ||
₹ 2,711.20 | 1 Piece(s) | 5 Day(s) or more | 112.5 | 140.01~220.00 | 156.8 | [Urethane] Urethane (With Bearing) | Gasoline Resistance / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 75 | - | 95 | 52 | 10 | 75 | 40 |