(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Duct Tile Caster, Pulley Caster, SR (Part Number)

Duct Tile Caster, Pulley Caster, SR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,997₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A ductile (cast) caster designed for automatic towing. Suitable for automatic transport, features light swivel torque, as well as light movement. Wheel materials can be selected depending on the application and load.

[Features]
· A thrust bearing is used for the swivel part.
· A ball bearing is used for the base center axle part.

 
Part Number
150SR FB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

₹ 12,469.80

1 Piece(s) 9 Day(s) or more 195320.01~485.00343[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic90(105)90(105)1291292015057120

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Slotted Holes
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 150SR FB in the Duct Tile Caster, Pulley Caster, SR series.

Product variants

Part Number
100SR MCB
100SR ULB
100SR WSB
150SR ULB
200SR FB
200SR MCB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

₹ 10,833.16

1 Piece(s) 9 Day(s) or more 140220.01~320.00294[Nylon] MC Nylon (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant71(90)71(90)112112121004585

₹ 10,086.82

1 Piece(s) 5 Day(s) or more 140140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance71(90)71(90)112112121004585

₹ 9,409.67

1 Piece(s) 9 Day(s) or more 14080.01~140.0098[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance71(90)71(90)112112121004585

₹ 14,218.65

1 Piece(s) 15 Day(s) or more 195320.01~485.00362.6[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance90(105)90(105)1291292015057120

₹ 14,934.62

1 Piece(s) 9 Day(s) or more 250485.01~750.00480.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic112(120)112(120)1461462020060155

₹ 22,667.55

1 Piece(s) 9 Day(s) or more 250750.01~852.6[Nylon] MC Nylon (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112(120)112(120)1461462020060155