(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ductile Caster Wide Type (Free Swivel Type) TBR (Part Number)

Ductile Caster Wide Type (Free Swivel Type) TBR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.

Part Number
250X75TBRFB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

₹ 24,421.89

1 Piece(s) 15 Day(s) or more 315750.01~1048.6[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1551551951952525094190Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part 250X75TBRFB in the Ductile Caster Wide Type (Free Swivel Type) TBR series.

Product variants

Part Number
125X65TBRB
125X65TBRFB
150X50TBRFB
250X75TBRULB
250X90TBRULB
300X100TBRB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

₹ 10,481.60

1 Piece(s) 7 Day(s) or more 178.5220.01~320.00215.6[Rubber] RubberAbrasion Resistance / Cold Resistance1101101421422512580107.5Heavy Load

₹ 10,215.42

1 Piece(s) 15 Day(s) or more 178.5320.01~485.00460.6[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1101101421422512580107.5Heavy Load

₹ 11,386.51

1 Piece(s) 8 Day(s) or more 205320.01~485.00431.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1251251611612515069125Heavy Load

₹ 32,053.36

1 Piece(s) 15 Day(s) or more 315750.01~1048.6[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance1551551951953025094190Heavy Load

₹ 38,384.73

1 Piece(s) 8 Day(s) or more 315750.01~1244.6[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance15515519519530250105190Heavy Load

₹ 39,720.31

1 Piece(s) 7 Day(s) or more 360750.01~882[Rubber] RubberAbrasion Resistance / Cold Resistance17017021221230300120220Heavy Load