(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ductile Caster Wide Width Type (Fixed Type) TK (Part Number)

Ductile Caster Wide Width Type (Fixed Type) TK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,732₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.

Part Number
180X65TKB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

₹ 10,154.00

1 Piece(s) 7 Day(s) or more 235220.01~320.00274.4[Rubber] RubberAbrasion Resistance / Cold Resistance166782001122518081

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part 180X65TKB in the Ductile Caster Wide Width Type (Fixed Type) TK series.

Frequently asked question (FAQ)

Question: Is greasing possible?
Answer: Yes, greasing is possible by attaching a grease nipple through additional machining.
Question: Is automatic traction possible?
Answer: It cannot be used with other than human power. Please use the SR or TSR series for automatic traction.

Product variants

Part Number
125X50TKB
125X50TKFB
125X50TKULB
180X75TKB
200X50TKB
200X50TKULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

₹ 6,974.76

1 Piece(s) 7 Day(s) or more 178.5140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance14064164882512571

₹ 6,892.13

1 Piece(s) 7 Day(s) or more 178.5320.01~485.00392[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic14064164882512571

₹ 8,019.84

1 Piece(s) 15 Day(s) or more 178.5320.01~485.00392[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance14064164882512571

₹ 11,613.05

1 Piece(s) 7 Day(s) or more 235320.01~485.00343[Rubber] RubberAbrasion Resistance / Cold Resistance166862001202518096

₹ 10,118.36

1 Piece(s) 7 Day(s) or more 260220.01~320.00274.4[Rubber] RubberAbrasion Resistance / Cold Resistance17464208982520071

₹ 13,197.56

1 Piece(s) 5 Day(s) or more 260485.01~750.00637[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance17464208982520071