(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ductile Caster for Marina (Free Type) MTBR (Part Number)

Ductile Caster for Marina (Free Type) MTBR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,709₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Wheel materials can be selected depending on the application and load.

Part Number
250X65MTBRB-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

₹ 33,681.58

1 Piece(s) 16 Day(s) or more 315320.01~485.00392[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1551551951952525080190

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part 250X65MTBRB-H in the Ductile Caster for Marina (Free Type) MTBR series.

Product variants

Part Number
200X50MTBRULB-N
200X65MTBRB-H
200X65MTBRB-N
250X65MTBRB-N
250X65MTBRULB-H
250X65MTBRULB-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

₹ 26,619.35

1 Piece(s) 16 Day(s) or more 260485.01~750.00637[Urethane] Urethane (With Nylon Bushing)Gasoline Resistance / Abrasion Resistance / Oil Resistance1361361721722520069160

₹ 26,004.56

1 Piece(s) 16 Day(s) or more 260320.01~485.00313.6[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1361361721722520080160

₹ 25,375.05

1 Piece(s) 16 Day(s) or more 260320.01~485.00313.6[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1361361721722520080160

₹ 32,946.25

1 Piece(s) 16 Day(s) or more 315320.01~485.00392[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1551551951953025080190

₹ 39,862.87

1 Piece(s) 16 Day(s) or more 315750.01~882[Urethane] Urethane (With Gunmetal Bush, with Nipple)Gasoline Resistance / Abrasion Resistance / Oil Resistance1551551951953025080190

₹ 38,806.09

1 Piece(s) 16 Day(s) or more 315750.01~882[Urethane] Urethane (With Nylon Bushing)Gasoline Resistance / Abrasion Resistance / Oil Resistance1551551951953025080190