(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A waterproof caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Wheel materials can be selected depending on the application and load.
Part Number |
---|
200X90MTBRB-H |
200X90MTBRB-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,274.60 | 1 Piece(s) | 16 Day(s) or more | 260 | 485.01~750.00 | 499.8 | [Rubber] Rubber (Containing Gunmetal Bush, with Nipple) | Abrasion Resistance / Cold Resistance | 136 | 136 | 172 | 172 | 25 | 200 | 104 | 160 | ||
₹ 28,551.33 | 1 Piece(s) | 16 Day(s) or more | 260 | 485.01~750.00 | 499.8 | [Rubber] Rubber (Containing Nylon Bush) | Abrasion Resistance / Cold Resistance | 136 | 136 | 172 | 172 | 25 | 200 | 104 | 160 |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy